IESNA:LM-63-2002
[TEST]P1437558
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB7B-730-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 450mA 7xLight Square PACKAGE 70CRI 3000K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (182) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.14A 256.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]30604.3
TILT=NONE
182 -1 1 37 22 1 1 1.5000 1.5000 0.0000
1.000 1 256.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
4262.7 4288.8 4045.2 3566.7 3297.1 3271.0 3288.4 3357.9 3497.1 3679.8 3879.9 4288.8 5184.8 6280.9 7524.9 8742.8 9682.4 10413.1 
11300.5 11900.7 12222.6 12257.4 11535.3 10856.8 10273.9 9177.8 6933.4 4706.3 3758.1 2470.6 896.0 478.5 321.9 174.0 121.8 69.6 0.0 
4262.7 4297.5 4053.9 3584.1 3314.5 3279.7 3305.8 3375.3 3505.8 3705.9 3914.7 4297.5 5193.5 6324.4 7629.3 8768.9 9769.4 10621.9 
11387.5 12005.1 12405.3 12431.4 11639.7 10961.2 10326.1 9212.6 7063.9 4854.2 3758.1 2479.3 896.0 495.9 330.6 182.7 121.8 69.6 0.0 
4262.7 4288.8 4071.3 3653.7 3357.9 3314.5 3340.6 3418.8 3558.0 3775.5 4019.1 4367.1 5132.6 6315.7 7603.2 8890.7 10073.8 11065.6 
12013.8 12857.6 13336.1 13501.4 13301.3 12405.3 11639.7 10769.8 8490.6 5715.5 4053.9 2757.7 1209.2 582.9 391.5 261.0 200.1 113.1 0.0 
4262.7 4297.5 4114.8 3740.7 3444.9 3410.1 3418.8 3505.8 3671.1 3914.7 4245.3 4654.2 5210.9 6263.5 7585.8 9038.6 10369.6 11526.6 
12622.8 13571.0 14240.8 14667.1 14736.7 14614.9 14049.5 13031.6 12266.1 11030.8 8864.6 5628.5 2253.1 930.8 574.2 374.1 269.7 
130.5 0.0 
4262.7 4314.9 4175.7 3940.8 3627.6 3566.7 3601.5 3705.9 3897.3 4201.8 4610.7 5123.9 5689.4 6481.0 7611.9 9056.0 10674.1 12144.3 
13249.1 14214.7 14936.8 15424.0 15806.7 16198.2 16346.1 16050.3 15563.1 14771.5 12892.4 9143.0 4836.8 1853.0 896.0 478.5 269.7 
130.5 0.0 
4262.7 4306.2 4236.6 4123.5 3932.1 3827.7 3897.3 4080.0 4306.2 4619.4 5097.8 5724.2 6463.6 7203.1 8151.3 9430.1 10969.9 12474.9 
13753.7 14467.0 15015.1 15580.5 16172.1 16946.3 17703.2 18286.0 18555.7 18668.8 17224.7 13136.0 7820.7 3184.0 1226.6 574.2 278.4 
121.8 0.0 
4262.7 4341.0 4314.9 4323.6 4323.6 4314.9 4384.5 4602.0 4923.8 5367.5 5915.6 6611.5 7429.2 8403.6 9517.1 10804.6 11865.9 12875.0 
13745.0 14519.2 15250.0 15980.7 16989.8 18068.6 18999.4 19321.3 18573.1 17120.3 15319.6 12492.3 7611.9 2975.2 956.9 461.1 200.1 
60.9 0.0 
4262.7 4332.3 4367.1 4454.1 4593.3 4775.9 5063.0 5358.8 5759.0 6246.1 6889.9 7716.3 8682.0 9839.0 11117.8 12474.9 13571.0 14345.2 
14997.7 15702.3 16624.5 17668.4 18634.0 19295.2 18642.7 17259.5 15571.8 13388.3 10108.6 5846.0 2792.5 1426.7 800.3 469.8 295.8 
104.4 0.0 
4262.7 4332.3 4419.3 4567.2 4793.3 5115.2 5541.5 6054.7 6672.4 7351.0 8151.3 9090.8 10186.9 11474.4 12935.9 14293.0 15371.8 16250.4 
16937.6 17885.9 19129.9 20339.1 21043.7 20495.7 19077.7 17520.5 15302.2 11657.1 7403.1 3845.1 2087.8 1183.1 800.3 565.5 330.6 130.5 
0.0 
4262.7 4323.6 4410.6 4602.0 4862.9 5219.6 5689.4 6220.0 6916.0 7603.2 8455.8 9447.5 10682.8 11996.4 13571.0 15102.1 16459.2 17668.4 
18703.6 19956.3 21617.9 22948.9 23566.5 22801.0 20965.4 18433.9 15084.7 10534.9 5819.9 2966.5 1618.1 1009.1 678.5 461.1 287.1 147.9 
0.0 
4262.7 4288.8 4375.8 4575.9 4871.6 5254.4 5698.1 6315.7 6985.6 7725.0 8621.1 9630.2 10830.7 12135.6 13684.1 15276.1 16537.5 17633.6 
18486.1 19443.1 20652.3 21348.2 21287.3 19930.2 17607.5 14875.9 11700.6 7664.1 4106.1 2026.9 1226.6 765.5 513.3 295.8 200.1 87.0 0.0 
4262.7 4280.1 4349.7 4523.7 4784.6 5132.6 5558.9 6072.1 6715.9 7351.0 8081.7 8916.8 9873.8 10969.9 12213.9 13597.1 14858.5 15815.4 
16589.7 17398.7 18181.6 18373.0 17842.4 16093.8 13823.3 11309.2 8673.3 5611.1 2957.8 1531.1 983.0 635.1 374.1 191.4 121.8 60.9 0.0 
4262.7 4254.0 4297.5 4419.3 4619.4 4897.7 5228.3 5611.1 6037.4 6515.8 7003.0 7559.7 8238.3 8995.1 9934.7 11013.4 11857.2 12535.8 
12805.4 12848.9 12744.6 11909.4 10326.1 7872.9 5585.0 4010.4 2879.5 1861.7 1087.4 713.3 478.5 321.9 200.1 104.4 52.2 17.4 0.0 
4262.7 4201.8 4140.9 4132.2 4149.6 4210.5 4271.4 4306.2 4349.7 4314.9 4210.5 4045.2 3923.4 3914.7 4114.8 4384.5 4428.0 4010.4 3349.3 
2731.6 2087.8 1531.1 1200.5 956.9 774.2 626.4 487.2 365.4 269.7 200.1 147.9 104.4 69.6 34.8 8.7 8.7 0.0 
4262.7 4097.4 3914.7 3732.0 3558.0 3384.0 3157.9 2775.1 2287.9 1861.7 1679.0 1687.7 1800.8 1983.5 2122.6 2087.8 1783.4 1383.2 1026.5 826.4 
730.7 678.5 609.0 522.0 426.3 356.7 287.1 252.3 217.5 191.4 156.6 130.5 87.0 34.8 8.7 0.0 0.0 
4262.7 4045.2 3723.3 3375.3 3027.4 2601.1 2026.9 1478.9 1252.7 1209.2 1200.5 1200.5 1217.9 1244.0 1174.4 948.2 713.3 600.3 530.7 469.8 435.0 
400.2 365.4 330.6 304.5 287.1 261.0 200.1 147.9 113.1 69.6 43.5 17.4 8.7 0.0 0.0 0.0 
4262.7 3975.6 3540.6 3062.2 2522.8 1896.5 1313.6 1130.9 1087.4 1035.2 991.7 956.9 922.1 869.9 756.8 600.3 513.3 435.0 374.1 339.3 304.5 
287.1 261.0 252.3 226.2 200.1 174.0 147.9 113.1 78.3 60.9 34.8 17.4 0.0 0.0 0.0 0.0 
4262.7 3914.7 3357.9 2792.5 2131.3 1400.6 1139.6 1070.0 1017.8 956.9 896.0 817.7 748.1 669.9 574.2 495.9 426.3 365.4 321.9 295.8 269.7 252.3 
234.9 217.5 200.1 182.7 156.6 121.8 104.4 87.0 60.9 34.8 8.7 0.0 0.0 0.0 0.0 
4262.7 3836.4 3253.6 2557.6 1792.1 1200.5 1096.1 1043.9 983.0 922.1 843.8 748.1 661.2 574.2 495.9 435.0 382.8 330.6 304.5 278.4 252.3 234.9 217.5 
200.1 174.0 156.6 130.5 104.4 87.0 69.6 43.5 17.4 0.0 0.0 0.0 0.0 0.0 
4262.7 3819.0 3166.6 2435.8 1548.5 1148.3 1087.4 1035.2 974.3 904.7 817.7 730.7 635.1 548.1 469.8 408.9 365.4 321.9 287.1 261.0 234.9 217.5 191.4 
174.0 156.6 121.8 95.7 87.0 69.6 52.2 26.1 8.7 0.0 0.0 0.0 0.0 0.0 
4262.7 3810.3 3123.1 2331.4 1435.4 1139.6 1078.7 1026.5 974.3 904.7 809.0 713.3 617.7 539.4 469.8 417.6 374.1 339.3 295.8 261.0 226.2 208.8 182.7 
165.3 139.2 95.7 69.6 60.9 43.5 26.1 17.4 0.0 0.0 0.0 0.0 0.0 0.0 
4262.7 3775.5 3114.4 2340.1 1426.7 1130.9 1078.7 1026.5 965.6 896.0 809.0 713.3 626.4 548.1 478.5 426.3 382.8 339.3 295.8 261.0 226.2 208.8 182.7 
165.3 139.2 95.7 69.6 52.2 43.5 26.1 8.7 0.0 0.0 0.0 0.0 0.0 0.0 
